Ultra Low Capacitance

Enhanced ESD Discrete TVS

  • Electrical Characteristics
    • Catalog # SP0201B-ELC-01UTG
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      0.025
    • ESD Contact
      (kV)
      ±22
    • ESD Air
      (kV)
      ±22
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.5
    • Clamp
      Voltage
      14V@2.5A
    • CI/OTYP
      (pF)
      0.15
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      NA
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SP0201U-ELC-01UTG
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      0.025
    • ESD Contact
      (kV)
      ±22
    • ESD Air
      (kV)
      ±22
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.5
    • Clamp
      Voltage
      13V@2.5A
    • CI/OTYP
      (pF)
      0.3
    • Polarity Unidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      NA
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SP0402B-ELC-01ETG
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      0.025
    • ESD Contact
      (kV)
      ±22
    • ESD Air
      (kV)
      ±22
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.5
    • Clamp
      Voltage
      14V@2.5A
    • CI/OTYP
      (pF)
      0.15
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      NA
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SP0402U-ELC-01ETG
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      0.025
    • ESD Contact
      (kV)
      ±22
    • ESD Air
      (kV)
      ±22
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.5
    • Clamp
      Voltage
      13V@2.5A
    • CI/OTYP
      (pF)
      0.3
    • Polarity Unidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      NA
    • Datasheet
    • Check Stock Order Sample