Discontinued TVS Diode Arrays

ChipSESD

4PF, 8KV, Bidirectional TVS Diode for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

1

Clamp
Voltage:

10

Series Details

SP03A-3.3

150A, 3.3V, Low Capacitance Diode Array for Broadband Protection

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SP0501

OBSOLETE - TVS Avalanche Diode in a Chip Scale Package

Datasheet

Standoff
Voltage
(V):

5.9

ILeak
(μA):

10

CI/OTYP
(pF):

30

Series Details

SP050xBA

Surface Mount TVS Avalanche Diode Arrays

Datasheet

Standoff
Voltage
(V):

5.5

ILeak
(μA):

10

ESD Contact
(kV):

30

Series Details

SP05xAA

OBSOLETE - SP05xAA - TVS Rail Clamp Array

Datasheet

Standoff
Voltage
(V):

5.5

ILeak
(μA):

0.1

ESD Contact
(kV):

8, 15

Series Details

SP05xBAC

TVS Avalanche Diode Array in a Unipolar Chip Scale Package

Datasheet

Standoff
Voltage
(V):

5.5

ILeak
(μA):

10

ESD Contact
(kV):

25

Series Details

SP05xBBC

TVS Avalanche Diode Array in a Bipolar Chip Scale Package

Datasheet

Standoff
Voltage
(V):

5.9

ILeak
(μA):

10

ESD Contact
(kV):

18

Series Details

SP05xCA

TVS Rail Clamp Array with an Avalanche Diode

Datasheet

Standoff
Voltage
(V):

5.5

ILeak
(μA):

0.1

ESD Contact
(kV):

8, 15

Series Details

SP3050

2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

Datasheet

Standoff
Voltage
(V):

6

ESD Contact
(kV):

20

ESD Air
(kV):

20

Series Details

SP4040

Lightning Surge Protection, 3.3V 75A Rail Clamp Array

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SP4061

20A, 2.5V, Low Capacitance Diode Array for Lightning Surge Protection

Datasheet

Standoff
Voltage
(V):

2.5

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SP4062

20A, 3.3V, Low Capacitance Diode Array for Lightning Surge Protection

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

1

ESD Contact
(kV):

30

Series Details

SP6002

15pF, 30kV, EMI Filter Array with ESD Protection

Datasheet

Standoff
Voltage
(V):

5

ESD Contact
(kV):

15

ESD Air
(kV):

30

Series Details

SP720

SCR/Diode Array for ESD and Overvoltage Protection

Datasheet

Standoff
Voltage
(V):

30

ESD Contact
(kV):

4

ESD Air
(kV):

15

Series Details

SP721

SCR/Diode Array for ESD and Overvoltage Protection

Datasheet

Standoff
Voltage
(V):

30

ESD Contact
(kV):

4

ESD Air
(kV):

15

Series Details

SP723

SCR/Diode Array for ESD and Overvoltage Protection

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

30

ILeak
(μA):

0.02

Series Details

SPLV2.8

Silicon Protection Array

Datasheet

Standoff
Voltage
(V):

2.8

ESD Contact
(kV):

30

ESD Air
(kV):

30

Series Details

SPLV2.8-4

Silicon Protection Array

Datasheet

Standoff
Voltage
(V):

2.8

ESD Contact
(kV):

30

ESD Air
(kV):

30

Series Details

SPUSB1

OBSOLETE - SPUSB1 Series Upstream USB Port Terminator with ESD Suppression and EMI Filtering

Datasheet

Standoff
Voltage
(V):

5.5

ILeak
(μA):

0.1

CI/OTYP
(pF):

47

Series Details

SP0524P

Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

1.5

Series Details

SP6003

7pF, 15kV, EMI Filter Array with ESD Protection

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

1

ESD Contact
(kV):

12

Series Details

SP0544T

0.5pF 12KV Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

1.5

Series Details

SP1255 Series

SP1255 Series 160A for VBUS

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

13.5

ILeak
(μA):

1

Series Details

SP2574N

2.5V 40A Diode Array - Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

2.5

ILeak
(μA):

0.1

Series Details

SP1010

3.5pF, 8kV, Unidirectional TVS Array for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ESD Contact
(kV):

8

ESD Air
(kV):

15

Series Details

SP3145

0.35pF 20kV Unidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

3.3

ILeak
(μA):

0.02

ESD Contact
(kV):

±20

Series Details

SP1004

5pF, 8kV, Bidirectional TVS Array for ESD Protection

Datasheet

Standoff
Voltage
(V):

6

ESD Contact
(kV):

8

ESD Air
(kV):

15

Series Details

SP5002

6 Channel Common Mode Filter with ESD Protection - Qualified to AEC-Q101

Datasheet

AEC-Q101 Qualified:
Yes

ILeak
(μA):

0.1

ESD Contact
(kV):

15

Series Details

SP724

SCR/Diode Array for ESD and Overvoltage Protection

Datasheet

Standoff
Voltage
(V):

20

ILeak
(μA):

0.01

ESD Contact
(kV):

8

Series Details

SP5003

4 Channel Common Mode Filter with ESD Protection , AEC-Q101 Qualified

Datasheet

AEC-Q101 Qualified:
Yes

ILeak
(μA):

0.1

ESD Contact
(kV):

15

Series Details

SP814x

1.0pF 22KV Diode Array

Datasheet

AEC-Q101 Qualified:
Yes

Standoff
Voltage
(V):

5

ILeak
(μA):

0.025

Series Details

SP1009

30pF 30kV Bidirectional Discrete TVS

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

6

ILeak
(μA):

0.1

Series Details

SP1053

8.5pF 8kV 01005 DFN Plastic Unidirectional Discrete

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

ESD Contact
(kV):

±8

Series Details

SP4050 Series

3.3V Multiline, High Surge ESD Protection

Datasheet

Standoff
Voltage
(V):

2.5

ILeak
(μA):

0.5

ESD Contact
(kV):

±30

Series Details

SP1054

25pF 30kV 01005 DFN Unidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.5

ESD Contact
(kV):

±30

Series Details

SP1013 Series

30pF 30kV Bidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.1

ESD Contact
(kV):

±30

Series Details

SP1014 Series

12kV Bidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.1

ESD Contact
(kV):

±12

Series Details

SP1043

8pF 12kV Unidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.06

ESD Contact
(kV):

±12

Series Details

SP1044

30pF 30kV Unidirectional Discrete TVS

Datasheet

Standoff
Voltage
(V):

6

ILeak
(μA):

0.5

ESD Contact
(kV):

±30

Series Details

SP1124T

SP1124T Discrete unidirectional TVS Diode

Datasheet

Standoff
Voltage
(V):

24

ILeak
(μA):

1

ESD Contact
(kV):

±30

Series Details

SP1212

12A Discrete Unidirectional TVS Diode

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

1

ESD Contact
(kV):

±30

Series Details

SP1220

20A Discrete Unidirectional TVS Diode

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

1

ESD Contact
(kV):

±30

Series Details