Automotive Qualified

SESD Series Enhanced ESD Discrete TVS

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # SESD0201X1BN-0015-096
      • Obsolete: 2023 -03-14
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±22
      • ESD Air
        (kV)
        ±22
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2.5
      • Clamp
        Voltage
        14V@2.5A
      • CI/OTYP
        (pF)
        0.15
      • Polarity Bidirectional
      • Channels 1
      • Samples No
      • Check Stock No
      • Datasheet
      • Catalog # SESD0201X1UN-0030-088
      • Obsolete: 2023 -01-13
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±22
      • ESD Air
        (kV)
        ±22
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2.5
      • Clamp
        Voltage
        13V@2.5A
      • CI/OTYP
        (pF)
        0.3
      • Polarity Unidirectional
      • Channels 1
      • Samples No
      • Check Stock No
      • Datasheet
      • Catalog # SESD0402X1BN-0015-096
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±22
      • ESD Air
        (kV)
        ±22
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2.5
      • Clamp
        Voltage
        14V@2.5A
      • CI/OTYP
        (pF)
        0.15
      • Polarity Bidirectional
      • Channels 1
      • Samples Yes
      • Check Stock Yes
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SESD0402X1UN-0030-088
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±22
      • ESD Air
        (kV)
        ±22
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2.5
      • Clamp
        Voltage
        13V@2.5A
      • CI/OTYP
        (pF)
        0.3
      • Polarity Unidirectional
      • Channels 1
      • Samples Yes
      • Check Stock Yes
      • Datasheet
      • Check Stock Order Sample