Special Purpose Switches

Stoplamp Switches

  • Specifications
    • Catalog # 8486
    • Current Rating (Continuous) in Amps 4.6
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Closed; Spring Return to Closed
    • Positions 2
    • Actuator Lever
    • Input Terminals 2 Blade
    • Mounting Method Two 10-32 tapped holes 5/8 (15.87 mm) on center
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 8486-BX
    • Current Rating (Continuous) in Amps 4.6
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Closed; Spring Return to Closed
    • Actuator Lever
    • Input Terminals Two #10-32 Terminal Screw
    • Housing Plated Steel
    • Mounting Method Two 10-32 tapped holes 5/8 (15.87 mm) on center
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 8487
    • Current Rating (Continuous) in Amps 4.6
    • Voltage Rating Max 12
    • Circuitry SPST
    • Positions 2
    • Actuator Lever
    • Input Terminals 2 Blade
    • Mounting Method Two 10-32 tapped holes 5/8 (15.87 mm) on center
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 8487-BX
    • Current Rating (Continuous) in Amps 4.6
    • Voltage Rating Max 12
    • Circuitry SPST
    • Actuator Lever
    • Input Terminals Two #10-32 Terminal Screw
    • Housing Plated Steel
    • Mounting Method Two 10-32 tapped holes 5/8 (15.87 mm) on center
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 8626
    • Current Rating (Continuous) in Amps 4.6
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Button
    • Input Terminals 2 Bullet
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 8629
    • Obsolete: 2024 -04-03
    • Current Rating (Continuous) in Amps 4.6
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Closed
    • Positions 2
    • Actuator Button
    • Input Terminals 2 Bullet
    • Datasheet
    • Catalog # 8629-BX
    • Obsolete: 2024 -03-13
    • Circuitry SPST
    • Input Terminals Two Male Bullet Terminals
    • Housing Plated Steel
    • Mounting Method 1/8in-27 Diameter 0.34in (8.73mm) Mounting Stem
    • Datasheet
    • Catalog # 8715
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Closed
    • Positions 2
    • Actuator Knob
    • Input Terminals Two #10-32 Terminal Screw
    • Housing Plastic
    • Contact Material Silver
    • Mounting Method 1/2-20 Diameter 1-5/32 ( 29.37 mm) long
    • Datasheet
    • Check Stock Order Sample