Rotary Switches

Universal Rotary Switches

  • Product Literature
    • Specifications
      • Catalog # 72093
      • Voltage Rating Max 12
      • Positions Five : Off - Hazard - Hazard and Headlight - Headlight and WorkLight1 - Headlight and WorkLight1 and WorkLight2
      • Actuator D-Shaft
      • Actuator Details None
      • Input Terminals Packard Connector #2977042
      • Housing Plated Steel
      • Ingress Protection O-Ring in Stem
      • Mounting Method 1/2 in-20
      • Check Stock Order Sample
      • Catalog # 75701
      • Voltage Rating Max 12
      • Positions Three : On-Off-On : Spring Return to Off
      • Actuator Lever
      • Actuator Details None
      • Input Terminals 3 Screw
      • Housing Plated Steel
      • Mounting Method 7/16 in-28
      • Check Stock Order Sample
      • Catalog # 90005-09
      • Obsolete: 2019 -05-17
      • Voltage Rating Max 12
      • Positions Three : Mom On - Off - Mom On : Spring Return to Off
      • Actuator Bitted CH-545 Key
      • Input Terminals 6 Screw
      • Housing Steel Plated
      • Ingress Protection O-Ring in Stem
      • Mounting Method 13/16 (20.64mm) / 1.380 (35.05mm) Long
      • Catalog # 9802
      • Obsolete: 2018 -01-11
      • Voltage Rating Max 12
      • Positions Three : Off - Battery and 1 - Battery 1 and 2
      • Housing Plated Steel