Rocker Switches

Misc Rocker Switches

  • Product Literature
    • Specifications
      • Catalog # 58336
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Positions On - None - Off
      • Input Terminals 2 Blade
      • Actuator Rocker Button
      • Mounting Method Panel Snap–In – 0.961 (24.42mm) x 1.910 (48.51mm)
      • Check Stock Order Sample
      • Catalog # 58337
      • Current Rating (Continuous) in Amps 15
      • Voltage Rating Max 24
      • Positions Momentary On - Off - Momentary On
      • Input Terminals 3 Blade
      • Actuator Rocker Button
      • Contact Material Silver
      • Housing Black Plastic
      • Mounting Method Panel Snap–In – 0.961 (24.42mm) x 1.910 (48.51mm)
      • Panel Thickness Panel Snap–In – 0.961 (24.42mm) x 1.910 (48.51mm)
      • Check Stock Order Sample
      • Catalog # 58326-01
      • Current Rating (Continuous) in Amps 15
      • Voltage Rating Max 24
      • Positions 24
      • Actuator Rocker
      • Contact Material Silver
      • Housing Plastic
      • Mounting Method Panel Snap–In
      • Panel Thickness .040 to .100 – (1.01mm to 2.54mm)
      • Check Stock Order Sample