Rocker Switches

Dual Rocker

  • Product Literature
    • Specifications
      • Catalog # 54203-01
      • Obsolete: 2015 -01-21
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SP
      • Positions L On-R Mom On / L none-R none / L Off-R None
      • Input Terminals 2 Blade / 2 Blade
      • Actuator Paddle / Paddle
      • Contact Material Copper
      • Housing Black Plastic
      • Catalog # 54204-01
      • Obsolete: 2021 -05-07
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SP
      • Positions L Hi-R Hi / L Off-R Off / L Lo-R Lo
      • Input Terminals 3 Blade / 3 Blade
      • Actuator Rocker / Rocker
      • Contact Material Copper
      • Housing Black Plastic
      • Mounting Method Panel Snap–In – 1.235 (31.39mm) x 1.138( 28.90mm)
      • Panel Thickness .030 (.76mm) to .250 (6.35mm)
      • Catalog # 54403-01
      • Obsolete: 2018 -01-11
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SP
      • Positions L none / R Hi / L Off-R Off / L none-R on
      • Input Terminals 3 Blade
      • Actuator Rocker
      • Contact Material Copper
      • Housing Black Plastic
      • Catalog # 58506-07
      • Obsolete: 2018 -01-11
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry SP
      • Positions "L On-R On
      • Input Terminals 3 Blade / 3 Blade
      • Actuator Rocker
      • Contact Material Silver
      • Housing Black Plastic
      • Catalog # 58506-08
      • Obsolete: 2018 -01-11
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry SPST/SPST
      • Positions L On-R Mom On / L none-R none / L Off-R Off
      • Input Terminals 2 Blade / 2 Blade
      • Actuator Rocker
      • Contact Material Silver
      • Housing Plastic with Metal Bezel and Snap Clip
      • Mounting Method Panel Snap–In – .900(22.86mm) x 1.57(39.88mm)
      • Panel Thickness .040 (1.01mm) to .100 (2.54mm)
      • Catalog # 58506-15
      • Obsolete: 2015 -01-21
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry SP
      • Positions L On-R On / L On -R On / L Off-R Off
      • Input Terminals 3 Blade / 3 Blade
      • Actuator Rocker
      • Contact Material Silver
      • Housing Black Plastic