Push-Pull Switches

Two Circuit Push Pull Switches

  • Product Literature
    • Specifications
      • Catalog # 50047-01
      • Obsolete: 2014 -03-14
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry DPST
      • Actuator Integral Chrome Plated Knob
      • Input Terminals 4 Screw
      • Housing Plated Steel
      • Catalog # 50082
      • Current Rating (Continuous) in Amps 8
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Positions 2: Off-On
      • Actuator Integral Chrome Plated Knob
      • Input Terminals 3 Screw
      • Housing Plated Steel
      • Catalog # 5011-BX
      • Circuitry SPST
      • Normal Position Normally Closed
      • Positions 2
      • Actuator Knob
      • Actuator Details Chrome-Plated Brass
      • Input Terminals 2 Screw
      • Housing Plated Steel
      • Catalog # 5027
      • Obsolete: 2018 -01-11
      • Current Rating (Continuous) in Amps 18
      • Voltage Rating Max 12
      • Circuitry SPST
      • Normal Position Normally Open
      • Positions 2
      • Actuator Knob
      • Actuator Details Black Plastic; "LIGHTS" Imprint
      • Input Terminals 3 Screw
      • Housing Plated Steel
      • Catalog # 5050
      • Current Rating (Continuous) in Amps 20
      • Circuitry SPST
      • Actuator Knob
      • Actuator Details "Black Plastic; ""LIGHTS"" Imprint"
      • Input Terminals 2 Screw – 1 Stud
      • Housing Plated Steel
      • Contact Material Silver
      • Mounting Method 1 Stud
      • Catalog # 5066
      • Obsolete: 2018 -01-11
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Normal Position Normally Open
      • Positions 2
      • Actuator Knob
      • Actuator Details Chrome-Plated Brass
      • Input Terminals 3 Screw
      • Housing Plated Steel