Momentary Switches

Light Duty Push-Button Switches

  • Product Literature
    • Specifications
      • Catalog # 90002-01
      • Circuitry SPST
      • Normal Position Normally Closed
      • Actuator Button
      • Actuator Details Steel
      • Input Terminals 2 Screw
      • Housing Plated Steel
      • Ingress Protection Gasket Sealed Case
      • Check Stock Order Sample
      • Catalog # 90043
      • Circuitry SPST
      • Normal Position Normally Closed
      • Actuator Button
      • Actuator Details Rubber
      • Input Terminals 2 Blade
      • Housing Plated Steel
      • Ingress Protection Gasket Sealed Case
      • Check Stock Order Sample
      • Catalog # 9044
      • Circuitry SPST
      • Normal Position Normally Open
      • Actuator Button
      • Actuator Details Steel
      • Input Terminals 2 Screw
      • Housing Plated Steel
      • Ingress Protection Gasket Sealed Case
      • Check Stock Order Sample
      • Catalog # 91042
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Input Terminals Blade terminals for Packard 2977647 connector
      • Housing Plated Steel
      • Contact Material Silver
      • Check Stock Order Sample
      • Catalog # 91042-05
      • Obsolete: 2015 -01-21
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Input Terminals 2 Screw
      • Housing Plated Steel
      • Contact Material Silver
      • Catalog # 9109
      • Circuitry SPST
      • Normal Position Normally Open; Spring Return
      • Actuator Knob
      • Input Terminals 2 Screw
      • Housing Brass
      • Check Stock Order Sample
      • Catalog # 9109-BX
      • Circuitry SPST
      • Normal Position Normally Open
      • Positions 2
      • Actuator Knob
      • Input Terminals 2 Screw
      • Housing Plated Steel
      • Check Stock Order Sample
      • Catalog # 91126
      • Circuitry SPST
      • Normal Position Normally Closed
      • Positions 2
      • Actuator Button
      • Input Terminals Two Wire Lead (7)
      • Ingress Protection PVC-Coated; O-Ring in stem
      • Check Stock Order Sample
      • Catalog # 91126-07
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Normal Position Normally Closed
      • Positions 2
      • Actuator Button
      • Input Terminals Terminated in Packard 12047662
      • Housing Plated Steel
      • Ingress Protection PVC-Coated; O-Ring in stem
      • Check Stock Order Sample
      • Catalog # 91126-BX
      • Circuitry SPST
      • Normal Position Normally Closed
      • Positions 2
      • Actuator Button
      • Input Terminals Two Wire Lead (7)
      • Housing Plated Steel
      • Ingress Protection O-Ring in Stem
      • Check Stock Order Sample
      • Catalog # 9115
      • Circuitry SPST
      • Normal Position Normally Closed
      • Positions 2
      • Actuator Knob
      • Actuator Details Chrome-Plated Brass
      • Input Terminals Two # 8-32 5410 Screws
      • Housing Plated Steel
      • Mounting Method 5/8-32 7/8 long (22.2mm)
      • Check Stock Order Sample
      • Catalog # 9211
      • Obsolete: 2021 -08-10
      • Circuitry DPST
      • Normal Position Normally Closed
      • Input Terminals 4 Blade
      • Housing Plated Steel
      • Catalog # 92116
      • Current Rating (Continuous) in Amps 15
      • Voltage Rating Max 12
      • Circuitry SPST
      • Input Terminals Blade
      • Housing Plated Steel
      • Contact Material Copper
      • Check Stock Order Sample
      • Catalog # 92116-BX
      • Obsolete: 2021 -12-06
      • Circuitry SPST
      • Normal Position Normally Open
      • Positions 2
      • Actuator Button
      • Actuator Details Black Elastomer
      • Input Terminals 2 Blade
      • Housing Plated Steel
      • Contact Material Silver