Combination NO + NC

1-Form-A / 1-Form-B Relays

Bidirectional normally open and normally closed outputs

Blocking Voltage (VP):
60, 250, 350

Load Current (mA):
120, 150, 170, 200, 250, 1000

On-Resistance (Ω):
0.4, 0.6, 7, 10, 15, 16, 20, 25, 30, 35

Series Details

1-Form-C

Common input with NO and NC outputs for AC and DC loads

Blocking Voltage (VP):
250, 350

Load Current (mA):
120, 170

On-Resistance (Ω):
20, 35

Series Details