SCR-Based AC Power Switches

Rapid Turn-On Devices

  • Electrical Characteristics
    • Catalog # CPC1964BX6
    • Blocking Voltage (VP) 600
    • Load Current (Free Air) (ARMS) 1.5
    • AC Operating Voltage Range (V) 20 − 240
    • Operating Frequency Range (Hz) 20 ─ 500
    • Isolation Voltage (VRMS) 5000
    • Input Control Current (mA) 5
    • Turn-On Time (Typ / Max) (µs) 20 / 500
    • Maximum Turn-Off Time (cycles) 0.5
    • Package Type Power SOIC
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1966BX8
    • Obsolete: 2023 -12-15
    • Blocking Voltage (VP) 800
    • Load Current (Free Air) (ARMS) 3
    • AC Operating Voltage Range (V) 20 − 240
    • Operating Frequency Range (Hz) 20 ─ 500
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Turn-On Time (Typ / Max) (µs) 45 / -
    • Maximum Turn-Off Time (cycles) 0.5
    • Package Type Power SOIC
    • Obsolete Date 12/15/2023
    • Part Datasheet
    • Catalog # CPC1966YX6
    • Blocking Voltage (VP) 600
    • Load Current (Free Air) (ARMS) 3
    • AC Operating Voltage Range (V) 20 − 240
    • Operating Frequency Range (Hz) 20 ─ 500
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Turn-On Time (Typ / Max) (µs) 20 / 500
    • Maximum Turn-Off Time (cycles) 0.5
    • Package Type Power SIP
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1966YX8
    • Obsolete: 2023 -12-22
    • Blocking Voltage (VP) 800
    • Load Current (Free Air) (ARMS) 3
    • AC Operating Voltage Range (V) 20 − 240
    • Operating Frequency Range (Hz) 20 ─ 500
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Turn-On Time (Typ / Max) (µs) 45 / -
    • Maximum Turn-Off Time (cycles) 0.5
    • Package Type Power SIP
    • Obsolete Date 12/22/2023
    • Part Datasheet
    • Catalog # CPC1976YX6
    • Blocking Voltage (VP) 600
    • Load Current (Free Air) (ARMS) 2
    • AC Operating Voltage Range (V) 20 − 240
    • Operating Frequency Range (Hz) 20 ─ 500
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Turn-On Time (Typ / Max) (µs) 20 / 500
    • Maximum Turn-Off Time (cycles) 0.5
    • Package Type Power SIP
    • Part Datasheet
    • Check Stock Order Sample