SCR-Based AC Power Switches

Dual Zero-Cross Turn-On Devices

  • Electrical Characteristics
    • Catalog # CPC1961
    • Blocking Voltage (VP) 600
    • Load Current (Free Air) (ARMS) 0.25
    • Operating Frequency Range (Hz) 20 ─ 500
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Maximum Turn-Off Time (cycles) 0.5
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample