Discontinued

PxxxxAD

  • Electrical Characteristics
    • Catalog # P3100AD
    • Obsolete: 2009 -09-01
    • VDRM T-R
      (V)
      280
    • VS T-R
      (V)
      360
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      150
    • CO 2V
      T-R MIN
      (pF)
      100
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 120
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp5x310 200
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x320 200
    • Ipp8x20 400
    • Catalog # P3100ADL
    • Obsolete: 2008 -12-31
    • VDRM T-R
      (V)
      280
    • VS T-R
      (V)
      360
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      150
    • CO 2V
      T-R MIN
      (pF)
      100
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp5x310 200
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x320 200
    • Ipp8x20 400
    • Catalog # P6002AD
    • Obsolete: 2009 -09-01
    • VDRM T-R
      (V)
      550
    • VS T-R
      (V)
      700
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      200
    • CO 2V
      T-R MIN
      (pF)
      60
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp8x20 1000
    • Pins T-G 1-2
    • Pins R-G 3-2
    • Catalog # P6002ADL
    • Obsolete: 2008 -12-31
    • VDRM T-R
      (V)
      550
    • VS T-R
      (V)
      700
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      200
    • CO 2V
      T-R MIN
      (pF)
      60
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp8x20 1000
    • Pins T-G 1-2
    • Pins R-G 3-2