Single Shot

TSS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TSS410.5
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 05 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSS421
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.05 - 3 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSS422
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 60 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSS424
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 - 600 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSS622
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 60 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSS624
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 - 600 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample