Single Shot

TRS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TRS120A2X30
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Time Delay Range 1 - 30s knob adjustable
      • Dimensions 3.62 x 2.39 x 1.78 in. (91.9 x 60.7 x 45.2mm)
      • Catalog # TRS120A2X300
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 7 - 300 s knob adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRS120A2Y10
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s knob adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRS120A2Y30
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Time Delay Range 1 - 30s knob adjustable
      • Dimensions 3.62 x 2.39 x 1.78 in. (91.9 x 60.7 x 45.2mm)
      • Catalog # TRS24D7Z10
      • Input
        Voltage (V)
        24 or 28 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s externally adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Check Stock Order Sample