Single Shot

THDS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # THDS410.25SA
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.25 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # THDS431C
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # THDS610.25SA
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.25 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample