Single Shot

TDUS TDUSH TDUSL Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TDUS3000A
      • Input
        Voltage (V)
        24 or 120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TDUS3001A
      • Input
        Voltage (V)
        100 or 240 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TDUS3002A
      • Input
        Voltage (V)
        12 or 24 V dc
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TDUSH3001A
      • Input
        Voltage (V)
        100 or 240 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 102.3 m in 0.1 m increments
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TDUSL3000A
      • Input
        Voltage (V)
        24 or 120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 102.3 s in 0.1 s increments
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample