Single Shot

TDS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TDS120AL
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDS120ALD
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDS12D
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDS230AL
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDS24AL
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 1023 s in 1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDSH120AL
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 10 - 10230 s in 10 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDSL120AL
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 0.1 - 102.3 s in 0.1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDSL12D
      • Input
        Voltage (V)
        12VDC
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22°F to 185°F)
      • Time Delay Range 0.1 - 102.3s in 0.1s increments
      • Dimensions 3.20 x 2.39 x 1.78 in. (81.3 x 60.7 x 45.2mm)