Single Shot

KSDS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KSDS1115SP
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        NO - closed during timing
      • Time Delay Range 5 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSDS230
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO - closed during timing
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSDS320P
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        NO - closed during timing
      • Time Delay Range 0.1 - 10 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSDS415M
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Time Delay Range 5 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSDS420
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Time Delay Range 0.1 - 10 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample