Single Shot

KRPSD Single Shot Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRPSD22S
      • Input
        Voltage (V)
        12 or 48 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRPSD25S
      • Input
        Voltage (V)
        12 or 48 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 1 - 100 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample