Single Shot

KRDS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRDS120
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDS221
      • Input
        Voltage (V)
        24 V ac/dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDS420
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDS421
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDS424
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDS430
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Time Delay Range 0.1 - 10s externally adjustable
      • Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)