Single Shot

HSPZA Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HSPZA22SL
      • Input
        Voltage (V)
        24 or 240 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range T1: 1 - 1023 s; T2: 1 - 1023 s
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)