Recycle Timer

TSDR Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TSDR215SB18M
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 5 s fixed; OFF time first: 18 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR415SB18M
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 5 s fixed; OFF time first: 18 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR4412SA1
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 12 s fixed; OFF: 1 - 100 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR442MA2
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 2 m fixed; OFF: 10 - 1000 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR4430SA2
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 30 s fixed; OFF: 10 - 1000 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR610.2SA0.2S
      • Input
        Voltage (V)
        230 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.2 s fixed; OFF: 0.2 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR6110SA30S
      • Input
        Voltage (V)
        230 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 10 s fixed; OFF: 30 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSDR6412SA1
      • Input
        Voltage (V)
        230VAC
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Time Delay Range ON time first: 12s fixed; OFF: 1 - 100s externally adjustable
      • Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)