Recycle Timer

TSD Recycle Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TSD3411S
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample