Recycle Timer

RS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # RS1A11
      • Input
        Voltage (V)
        12 V dc
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 0.1 - 102.3 s in 0.1 s increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS2B44
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 1 - 1023 h in 1 h increments; OFF time first: 1 - 1023 h in 1 h increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4A11
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 0.1 - 102.3 s in 0.1 s increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4A12
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 0.1 - 102.3 m in 0.1 m increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4A13
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 1 - 1023 m in 1 m increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4A22
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 m in 0.1 m increments; OFF: 0.1 - 102.3 m in 0.1 m increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4A24
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 m in 0.1 m increments; OFF: 1 - 1023 h in 1 h increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4A33
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 1023 m in 1 m increments; OFF: 1 - 1023 m in 1 m increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS4B12
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 0.1 - 102.3 s in 0.1 s increments; OFF time first: 0.1 - 102.3 m in 0.1 m increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # RS6A13
      • Input
        Voltage (V)
        230 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 1 - 1023 m in 1 m increments
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample