Recycle Timer

KSPD Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KSPDA2222RXE
      • Input
        Voltage (V)
        24 or 240 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range T1: 1 - 100 s onboard adjustable; T2: 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSPDP110M18SRXE
      • Input
        Voltage (V)
        12 or 120 V dc
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range T1: 10 m fixed; T2: 8 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample