Recycle Timer

KSDR Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KSDR40A0
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 10 s; OFF: 0.1 - 10 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSDR42A4
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 10 - 1000 s; OFF: 1 - 100 m
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample