Recycle Timer

KSD Recycle Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KSD3120A
      • Input
        Voltage (V)
        12 V dc
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSD3310.1SA
      • Input
        Voltage (V)
        24 V dc
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSD3415MA
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range ON time first: 5 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSD3432A
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range ON time first: 10 - 1000 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample