Recycle Timer

KRDR Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRDR115MB25M
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 5 m fixed; OFF time first: 25 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR120A0
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 10 s adjustable; OFF: 0.1 - 10 s adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR121A1
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 s adjustable; OFF: 1 - 100 s adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR320B0
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 0.1 - 10 s adjustable; OFF time first: 0.1 - 10 s adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR321A4
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 s adjustable; OFF: 1 - 100 m adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR321B4
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 1 - 100 s adjustable; OFF time first: 1 - 100 m adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR420A3
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 10 s adjustable; OFF: 0.1 - 10 m adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR421A4
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 s adjustable; OFF: 1 - 100 m adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR424A0
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 m adjustable; OFF: 0.1 - 10 s adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR424A4
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 m adjustable; OFF: 1 - 100 m adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDR440.5SA0
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.5 s fixed; OFF: 0.1 - 10 s adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)