Recycle Timer

KRD Recycle Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRD3420A
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250VAC
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Time Delay Range 0.1 - 10s onboard adjustable
      • Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)
      • Catalog # KRD3421A
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRD3424A
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample