Recycle Timer

HRDR Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRDR121A4R
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 10 - 1000 s onboard adjustable; OFF: 1 - 100 m onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDR321A4R
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 s onboard adjustable; OFF: 1 - 100 m onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDR322B2R
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 10 - 1000 s onboard adjustable; OFF time first: 10 - 1000 s onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDR330A0R
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 10 s externally adjustable; OFF: 0.1 - 10 s externally adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDR331A1
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 0.1 - 10 s externally adjustable; OFF: 1 - 100 s externally adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDR411SB30MR
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON: 1 s fixed; OFF time first: 30 m fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDR431A1R
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range ON time first: 1 - 100 s externally adjustable; OFF: 1 - 100 s externally adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample