Recycle Timer

ERD Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # ERD3425A
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.3 - 30 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)