Multifunction Time Delay Relay

TRU Series

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # TRU1
      • Input
        Voltage (V)
        19 or 264 V ac; 19 or 30 V dc
      • Output
        Form
        Isolated DPDT with 3 functions
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 s - 1000 m in 6 ranges: 0.1 - 10 – 1 - 100 or 10 - 1000 s; 0.1 - 10 – 1 - 100 or 1000 m
      • Dimensions 3.44 H x 2.39 W in. (87.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TRU2
      • Input
        Voltage (V)
        19 or 264 V ac; 19 or 30 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 s - 1000 m in 6 ranges: 0.1 - 10 – 1 - 100 or 10 - 1000 s; 0.1 - 10 – 1 - 100 or 1000 m
      • Dimensions 3.44 H x 2.39 W in. (87.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TRU3
      • Input
        Voltage (V)
        19 or 264 V ac; 19 or 30 V dc
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 s - 1000 m in 6 ranges: 0.1 - 10 – 1 - 100 or 10 - 1000 s; 0.1 - 10 – 1 - 100 or 1000 m
      • Dimensions 3.44 H x 2.39 W in. (87.3 x 60.7 mm)
      • Check Stock Order Sample