Multifunction Time Delay Relay

DSQUA Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # DSQUA3
      • Input
        Voltage (V)
        24 or 240 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments
      • Check Stock Order Sample
      • Catalog # DSQUD3
      • Input
        Voltage (V)
        9 or 110 V dc; 9.4 or 110 V dc
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments
      • Check Stock Order Sample
      • Catalog # DSTUA3
      • Input
        Voltage (V)
        24 or 240 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments
      • Check Stock Order Sample
      • Catalog # DSTUD3
      • Input
        Voltage (V)
        9 or 110 V dc; 9.4 or 110 V dc
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments
      • Check Stock Order Sample