Multifunction Time Delay Relay

ASQU ASTU Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # ASQUA3
      • Input
        Voltage (V)
        24 or 240 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s; 1 - 100 s; 10 - 1000 s; 1 - 100 m
      • Check Stock Order Sample
      • Catalog # ASQUD3
      • Input
        Voltage (V)
        9 or 110 V dc; 9.4 or 110 V dc; 120 or 230 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s; 1 - 100 s; 10 - 1000 s; 1 - 100 m
      • Check Stock Order Sample
      • Catalog # ASTUD3
      • Input
        Voltage (V)
        9 or 110 V dc; 9.4 or 110 V dc; 120 or 230 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s; 1 - 100 s; 10 - 1000 s; 1 - 100 m
      • Check Stock Order Sample
      • Catalog # ASTUA3
      • Input
        Voltage (V)
        24 or 240 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s; 1 - 100 s; 10 - 1000 s; 1 - 100 m
      • Check Stock Order Sample