Interval Timer Relay

TS Interval Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TS22120
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 20 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS2223
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2 - 180 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS2412
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS24130
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 30 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS2421
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.05 - 3 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS2422
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 60 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS2423
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2 - 180 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS2424
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 - 600 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS6116P
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 6 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS6122P
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.5 - 20 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS6123P
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2 - 60 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS6321P
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.05 - 3 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TS6323P
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2 - 180 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample