Interval Timer Relay

TDIL Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TDIL120AL
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 0.1 - 102.3 s in 0.1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample
      • Catalog # TDIL24DL
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 0.1 - 102.3 s in 0.1 s increments
      • Dimensions 3.2 H x 2.4 W in. (81.3 x 60.7 mm)
      • Check Stock Order Sample