Interval Timer Relay

KSD Interval Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KSD2221
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 1 - 100 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSD2413M
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 3 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KSD2420
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - closed during timing
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 0.1 - 10 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample