Interval Timer Relay

KRDI Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRDI120
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI121
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI122
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 10 - 1000 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI2110S
      • Input
        Voltage (V)
        24 V ac/dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 10 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI2160S
      • Input
        Voltage (V)
        24 V ac/dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 60 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI220
      • Input
        Voltage (V)
        24 V ac/dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI320
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI420
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRDI424
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample