Interval Timer Relay

HRPSD Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRPSD12HI
      • Input
        Voltage (V)
        12or 48 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample