Interval Timer Relay

HRIS INTERVAL TIMERS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRISW27I
      • Input
        Voltage (V)
        24 or 240 V ac / 24 or 110 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 h onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample