Interval Timer Relay

HRDI Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRDI117S
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 7 s fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDI421
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDI422
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 10 - 1000 s onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample