Interval Timer Relay

ERDI Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # ERDI436
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.6 - 60 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDI6210
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample