Delay on Make

TSD DOM Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TSD1311.2S
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        NO - open during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1.2 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSD1321
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        NO - open during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TSD1424
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - open during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample