Delay on Make

TRM Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TRM120A2X30
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 1 - 30 s knob adjust
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRM120A2Y120
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 2 - 120 s knob adjust
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRM120A2Y180
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 2 - 180 s knob adjust
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRM24A8Y5
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 0.1 - 5 s externally adjustable
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRM24D1X10
      • Input
        Voltage (V)
        24 or 28 V dc
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 10 s fixed
      • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
      • Catalog # TRM24D1X2
      • Input
        Voltage (V)
        24VDC / 28VDC
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22°F to 185°F)
      • Time Delay Range 2s fixed
      • Dimensions 3.62 x 2.39 x 1.78 in. (91.6 x 60.7 x 45.2mm)