Delay on Make

TH Series

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # TH1B633
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        NO - open during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 2 - 180 s on-board adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TH1C415
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        NO - open during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TH1C621
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        NO - open during timing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 3 s externally adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample