Delay on Make

ORM Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # ORM120A17
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 7 s fixed
      • Check Stock Order Sample
      • Catalog # ORM120A25
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 3 - 300 s onboard adjustable
      • Check Stock Order Sample
      • Catalog # ORM230A17
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 7 s fixed
      • Check Stock Order Sample
      • Catalog # ORM24D13.5
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 3.5 s fixed
      • Check Stock Order Sample
      • Catalog # ORM24D22
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Isolated DPDT
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Time Delay Range 0.5 - 30 s onboard adjustable
      • Check Stock Order Sample