Delay on Make

KRPS DOM Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRPSD21M
      • Input
        Voltage (V)
        12 or 48 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRPSA24M
      • Input
        Voltage (V)
        24 or 240 V ac/dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 m onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRPSD22M
      • Input
        Voltage (V)
        12 or 48 V dc
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRPS4160MM
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 60 m fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample