Delay on Make

HRDM Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRDM120
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDM3112S
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 12 s fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDM413M
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 3 m fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDM415M
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 5 m fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample