Delay on Make

ERDM Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # ERDM123
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.3 - 30 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM126
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.6 - 60 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM128
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 m adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM222
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 5 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM4130S
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 30 s fixed
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM4210
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM422
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 5 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM423
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Catalog # ERDM425
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.3 - 30 s adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM427
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1s - 500 m in 11 adjustable ranges or 0.1s - 1000 m fixed
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # ERDM429
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        DPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.2 - 15 m adjustable
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)